ST-10A2-115RB-53

Constant Torque Hinge, Asymmetric, Forward Torque 0.9 N-m, Reverse Torque 1.14 N-m, Rivet / Screw (thru hole), Zinc Alloy, Black

Request a Quote
Specifications
Material Zinc Alloy
Finish Black Finish
Color/Appearance Black
Forward Torque (Nm) 0.90
Reverse Torque (Nm) 1.14
Torque Type Asymmetric
Installation Rivet / Screw
Series Constant Torque
Counterbalanced No
Class ST - Constant Torque Embedded Hinges

The ST series of compact hinges provide ease in positioning objects and holding them steady in any orientation. Their size and torque values fit designs ranging from the smallest web-cams and consumer electronics to portable computer screens, LCD displays, point-of-sale terminals, medical equipment and larger enclosure panels. ST hinges provide refined ergonomic performance to enhance any application with a smooth, consistent motion for a feeling of precision and quality.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.