PT-1-4C109-20L-KD
Cam Lock, PinTumbler Keyed Differentlyerently
| Material | Zinc Alloy |
|---|---|
| Finish | Chrome Plated |
| Min. Outer Panel Thickness (mm) | 0.00 |
| Max Outer Panel Thickness (mm) | 22.90 |
| Key Codes | Keyed Differently (50 codes) |
| CAM Housing Length | 30.50 |
| Class | PT - Tubular Key Cam Lock |
Use the enhanced security of these affordable tubular-key cam locks to upgrade cam lock performance in a broad range of enclosure applications. Multiple housing and cam dimension options satisfy a wide variety of enclosure configurations, and the chrome-plated die-cast housings provide an attractive, durable face for any installation.