ME-01-302-50
Offshore Entry Door Latch, Flush Mount, Right Hand In, Privacy Knob, 17 - 19mm (.69 - .75 in) Door Thickness, Black
| Pawl Style | Short |
|---|---|
| Color/Appearance | Black |
| Access Restriction | Privacy Knob |
| Sealed | No |
| Grip - Minimum (mm) | 17.00 |
| Grip - Maximum (mm) | 19.00 |
| Operation | Right Hand In |
| Handle Style | Privacy Knob |
| Class | ME - Offshore Swing Door Latches |
Simple styling and numerous installation options make these latches extremely practical for a wide variety of entry-door applications. A series of attractive design and finish options provide appropriate accents. Multiple mounting styles accommodate mating of curved or sliding doors at odd angles