The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
LOCKWELL® Pin, Two Ball Detent - Precision, T-Handle, 15.840 mm Shank Dia., 76.2 mm Grip, Stainless Steel, Passivated
LJ-10CT3000
LOCKWELL® Pin, Two Ball Detent - Precision, T-Handle, 15.840 mm Shank Dia., 76.2 mm Grip, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Grip Length
76.20
Actuation
Two Ball Detent - Precision
Handle Style
T-Handle
Length
76.20
Shank Diameter
15.9 mm (0.625 in)
Class
LA/LJ - LOCKWELL® Aerospace/Military Detent Pins
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
36
2025-12-05
info@biscoind.com
1.800.323.1232