LH-4CT7000D
LOCKWELL® Pin, Double Acting, T-Handle, 6.350 mm Shank Dia., 177.8 mm Grip, Stainless Steel, Passivated
| Drive Out Construction | Yes |
|---|---|
| Material | Stainless Steel |
| Finish | Passivated |
| Grip Length | 177.80 |
| Actuation | Double Acting |
| Handle Style | T-Handle |
| Length | 177.80 |
| Shank Diameter | 6.4 mm (0.25 in) |
| Class | LH - LOCKWELL® Double Acting Quick Release Pins |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review