E5-M-312-UU1-10
Fixed Grip Cam Latch, Mini, Key-Locking, Wing Knob, Sealed, Zinc Alloy, Chrome Plated, Bright
| Material | Zinc Alloy |
|---|---|
| Color/Appearance | Bright |
| Access Restriction | Key Locking |
| Sealed | Yes |
| Grip Type | Fixed |
| Head Style | Wing |
| Series | Mini |
| Class | E5 - Cam Latches |
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle