C5-92-25
Compression Latch, Sealed Lever Latch, Key Choice, Locking without lock core, 11-21mm Panel, 14-29mm Grip, Zinc Alloy, Powder Coat, Black
| Material | Zinc Alloy |
|---|---|
| Finish | Powder Coat |
| Color/Appearance | Black |
| Access Restriction | Key Choice |
| Head Style | Locking without Lock Core |
| Min. Outer Panel Thickness (mm) | 11.00 |
| Max Outer Panel Thickness (mm) | 21.00 |
| Grip - Minimum (mm) | 14.00 |
| Grip - Maximum (mm) | 29.00 |
| Size Series | Standard |
| Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
| Class | C5 - Sealed Lever Latches |
The patented award-winning design of these sealed lever latches gives application designers a more stylish alternative for achieving compressive sealing and easy grip adjustment. Combines latch and door handle capability, with or without key and tool access for enhanced security