AV-D40-13K164-76
Monitor Mount, Tilt & Swivel, Pole Mount, Aluminum Alloy, Powder Coat, White
| Max Display Load | 23.00 |
|---|---|
| Material | Aluminum Alloy |
| Finish | Powder Coat |
| Color/Appearance | White |
| Display Motion | Tilt & Swivel |
| Mounting Style | Pole Mount |
| Series | AV-D40 |
| Tilt Torque - Forward (Nm) | 7.00 |
| Tilt Torque - Reverse (Nm) | 23.10 |
| Class | AV - Tilt and Swivel Monitor Mount (K Series) |
Southco's Tilt and Swivel Monitor Mount (K Series) offers tilt and swivel functionality, allowing it to be tilted at various angles with minimal operating effort. The K Series facilitates reliable, precise display positioning that prevents drift, with precision joints holding the mount in place. Once positioned, the display remains secure, without additional tightening, loosening or service. A tested, repeatable cycle life ensures reliable long-term use.