AV-D32-20C233-76
Monitor Mount, Height Adjusting, Single Arm, With VESA Mounting Plate, Table Mount, Aluminum Alloy, Powder Coat, White
| Max Display Load | 7.00 |
|---|---|
| Material | Aluminum Alloy |
| Color/Appearance | White |
| Display Motion | Height Adjusting, Single Arm |
| Mounting Style | Table Mount |
| Series | AV-D32 |
| Class | AV - Vertically Articulating Tilt, Swivel, Swing and Dual Extension Monitor Mounts (C, V & W Series) |
| Mounting Plate | With VESA Mounting Plate |
Southco’s Dynamic (C Series), Vertically Articulating Tilt, Swivel and Swing V Series), and Vertically Articulating Dual Extension (W Series) monitor mounts provide integrated positioning technology that enables them to function efficiently in applications requiring robust, stable solutions that withstand touch forces, vibration and heavy loading. These height adjustable mounts feature constant-torque, user-friendly positioning that provides full tilt, swivel and swing out adjustments and extended length to maximize reach.