AV-D30-15AC101-50
Monitor Mount, Tilt & Swivel, Single Arm with Lock, Aluminum Alloy, Powder Coat, Black
| Max Display Load | 7.00 |
|---|---|
| Material | Aluminum Alloy |
| Finish | Powder Coat |
| Color/Appearance | Black |
| Locking Option | Locking |
| Mounting Style | Wall Mount, Front Fastened |
| Series | AV-D30 |
| Swivel Torque (Nm) | 2.30 |
| Tilt Torque - Forward (Nm) | 1.13 |
| Tilt Torque - Reverse (Nm) | 7.90 |
| Length | 150.00 |
| Class | AV - Tilt, Swivel and Swing Monitor Mounts (A Series) |
Southco’s Tilt, Swivel and Swing Monitor Mount (A Series) provides integrated positioning technology that enables the arm to function efficiently in applications needing a robust, stable solution. The constant-torque, user-friendly positioning features full tilt, swivel and swing out adjustments. Additionally, the arm can withstand touch forces, vibration and heavy loading.