56-380-008
Spring Loaded Plunger, Thread-in, Small Size, Without hold-open feature, Steel, Blue
Material | Steel |
---|---|
Color/Appearance | Blue |
Knob Style | Prism - 4C |
Knob Material | Plastic |
Installation | Thread-in |
Size Series | Small Size |
Hold Open Feature | Without hold-open feature |
Class | 56 - Spring-Loaded Plungers |
Southco’s 56 Spring-Loaded Plungers provide convenient installation and removal of components. Activated with a simple “pull,” these plungers offer simplified positioning of sliding component and quick-release for easy removal. The 56 series provides design flexibility for limited space applications, and can be used as a locator pin in sliding applications or quick-release hinge pin for removable doors or drawers.
Write Your Own Review