52-SM-2311-K-R
Captive Screw, 6-32 Thread, Surface Mount Technology, Phillips/Slot Combination, Knurled Bright Knob
Material | Steel |
---|---|
Color/Appearance | Bright |
Knob Style | Knurled |
Thread or Hole Type | 6-32 |
Head Style | Phillips/Slot Combination |
Installation | Surface Mount Technology |
Recess Size | Phillips #2/Slot Combination |
Series | Miniature |
Min. Outer Panel Thickness (mm) | 1.60 |
Fastened Screw Projection (mm) | 5.80 |
Unfastened Screw Projection (mm) | 0.70 |
Packaging | Reel Package |
Samples | Samples Available |
Class | 52 - Miniature Captive Screws |
Captive fastening in tight spaces is no problem with the reduced footprint of these Miniature Series captive screws. Combination tool-head recesses and knurled screw options provide lots of versatility for fastening/unfastening by hand or with tools.
Write Your Own Review