52-SM-2411-K-R

Captive Screw, 6-32 Thread, Surface Mount Technology, TORX®/Slot Combination, Knurled Bright Knob

Request a Quote
Specifications
Min. Outer Panel Thickness (mm) 1.60
Fastened Screw Projection (mm) 5.80
Unfastened Screw Projection (mm) 0.70
Class 52 - Miniature Captive Screws

Captive fastening in tight spaces is no problem with the reduced footprint of these Miniature Series captive screws. Combination tool-head recesses and knurled screw options provide lots of versatility for fastening/unfastening by hand or with tools.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.