52-SM-2321-N-R
Captive Screw, 6-32 Thread, Surface Mount Technology, Phillips/Slot Combination, Smooth Bright Knob
| Material | Steel |
|---|---|
| Color/Appearance | Bright |
| Knob Style | Smooth |
| Thread or Hole Type | 6-32 |
| Head Style | Phillips/Slot Combination |
| Installation | Surface Mount Technology |
| Recess Size | Phillips #2/Slot Combination |
| Series | Miniature |
| Min. Outer Panel Thickness (mm) | 1.60 |
| Fastened Screw Projection (mm) | 7.40 |
| Unfastened Screw Projection (mm) | 2.20 |
| Packaging | Reel Package |
| Class | 52 - Miniature Captive Screws |
Captive fastening in tight spaces is no problem with the reduced footprint of these Miniature Series captive screws. Combination tool-head recesses and knurled screw options provide lots of versatility for fastening/unfastening by hand or with tools.