52-48-51-4
Captive Screw, M4 X 0.7, Press-in, TORX®/Slot Combination, Smooth Bright Knob
| Material | Steel |
|---|---|
| Color/Appearance | Bright |
| Knob Style | Smooth |
| Thread or Hole Type | M4 X 0.7 |
| Head Style | TORX®/Slot Combination |
| Installation | Press-in |
| Recess Size | T25 TORX®/Slot Combination |
| Series | Miniature |
| Min. Outer Panel Thickness (mm) | 0.90 |
| Fastened Screw Projection (mm) | 6.10 |
| Unfastened Screw Projection (mm) | 0.90 |
| Packaging | Bulk Packaged |
| Class | 52 - Miniature Captive Screws |
Captive fastening in tight spaces is no problem with the reduced footprint of these Miniature Series captive screws. Combination tool-head recesses and knurled screw options provide lots of versatility for fastening/unfastening by hand or with tools.