4C-TS-06-1F1-W000
Captive Screw, 6-32 Thread, Flare-in, TORX®/Slot Combination, Wing Knob, Black
Material | Steel |
---|---|
Color/Appearance | Black |
Knob Style | Wing |
Knob Material | Plastic |
Thread or Hole Type | 6-32 |
Head Style | TORX®/Slot Combination |
Installation | Flare-in |
Recess Size | T15 TORX®/Slot Combination |
Series | Prism |
Packaging | Bulk Packaged |
Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
Write Your Own Review