47-82-512-22
Captive Screw, M5 X 0.8, Floating, Slotted Recess, Knurled Bright Knob
Material | Steel |
---|---|
Finish | Natural |
Color/Appearance | Bright |
Knob Style | Knurled |
Knob Material | Aluminum Alloy |
Thread or Hole Type | M5 X 0.8 |
Head Style | Slotted Recess |
Installation | Floating |
Series | Restricted Access |
Min. Outer Panel Thickness (mm) | 1.60 |
Max Outer Panel Thickness (mm) | 2.40 |
Fastened Screw Projection (mm) | 10.20 |
Unfastened Screw Projection (mm) | 5.40 |
Packaging | Bulk Packaged |
Flange Length | 4.80 |
Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review