47-80-102-11
Captive Screw, M3 X 0.5, Flare-in, Slotted Recess, Smooth Bright Knob
| Material | Stainless Steel |
|---|---|
| Color/Appearance | Bright |
| Knob Style | Smooth |
| Knob Material | Aluminum Alloy |
| Thread or Hole Type | M3 X 0.5 |
| Head Style | Slotted Recess |
| Installation | Flare-in |
| Series | Styled Knob |
| Min. Outer Panel Thickness (mm) | 1.50 |
| Max Outer Panel Thickness (mm) | 2.50 |
| Fastened Screw Projection (mm) | 4.70 |
| Unfastened Screw Projection (mm) | 1.50 |
| Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.