37-10-131-20
Flexible Draw Latch, 130 Series, Stainless Steel Hardware, F style keeper
Material | Rubber, Stainless Steel |
---|---|
Finish | Natural |
Access Restriction | No Restriction |
Mounting Style | Front Mount |
Series | 100 Series |
Keeper Style | F |
Operation | Pull |
Latch Assembled | Yes |
Class | 37 - Flexible Handle Latches |
The 37 Flexible Handle Latch series feature industrial duty design and flexible body, accommodating misalignment of irregular panels, while providing substantial clamping force. The flexible stretch-and-latch design and generous handgrip area make 37 latches easy to engage in field conditions, even with gloved hands
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review