17-T-410
Fast Lead Screw, Large Size, ToolHead Recess, 10.7mm (.42 in) Max. Outer Panel, Steel, Zinc Plate, Bright chromate, plus sealer
| Material | Steel |
|---|---|
| Head Style | ToolHead Recess |
| Material Thickness | 15.90 |
| Max Outer Panel Thickness (mm) | 10.70 |
| Head Diameter | 14.30 |
| Size Series | Large Size 17 |
| Length | 28.60 |
| Type | Screw |
| Class | 09/12/17 - Fast Lead Captive Screws |
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.