17-11-106-12
Fast Lead Screw, Large Size, Slotted Recess, 5.6mm (.22 in) Max. Outer Panel, Stainless Steel, Passivated
| Material | Stainless Steel |
|---|---|
| Finish | Passivated |
| Head Style | Slotted Recess |
| Material Thickness | 6.40 |
| Max Outer Panel Thickness (mm) | 5.60 |
| Head Diameter | 19.10 |
| Size Series | Large Size 17 |
| Length | 19.10 |
| Type | Screw |
| Class | 09/12/17 - Fast Lead Captive Screws |
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.