The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Fast Lead Screw, Medium Size, Knurled, 1.9mm (.07 in) Max. Outer Panel, Steel, Zinc Plate, Bright chromate, plus sealer
12-13-203-11
Fast Lead Screw, Medium Size, Knurled, 1.9mm (.07 in) Max. Outer Panel, Steel, Zinc Plate, Bright chromate, plus sealer
Specifications
Material
Steel
Finish
Zinc Plate, Chromate plus sealer
Material Thickness
6.40
Max Outer Panel Thickness (mm)
1.90
Head Diameter
12.70
Size Series
Medium Size 12
Length
15.50
Type
Screw
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
21200
2025-02-18
sales@aerospacesw.com
623.582.2779
DB Roberts Co.
Wilmington MA USA
1552
2025-02-22
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
199
2025-02-10
info@hardwarespecialty.com
1.508.481.8622
Bisco Industries
Glendale Heights IL USA
185
2025-02-22
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
20
2025-02-21
info@zinorm.de
+49 (0) 4102 677 12 0
c73d2c190950161a865d9e11d61e7df78135356438e006a737e0c9e367856cb8
3.133.91.217
please type in at least 2 letters...