12-12-205-12
Fast Lead Screw, Medium Size, Wing, 4.5mm (.18 in) Max. Outer Panel, Stainless Steel, Passivated
| Material | Stainless Steel |
|---|---|
| Finish | Passivated |
| Head Style | Wing |
| Material Thickness | 6.40 |
| Max Outer Panel Thickness (mm) | 4.50 |
| Head Diameter | 22.20 |
| Size Series | Medium Size 12 |
| Length | 15.50 |
| Type | Screw |
| Class | 09/12/17 - Fast Lead Captive Screws |
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.