12-11031-11

Fast Lead Receptacle, Medium Size, Clip-on, U, Steel, Zinc Immersion Coating

Request a Quote
Specifications
Material Steel
Finish Zinc Immersion Coating
Material Thickness 6.70
Receptacle Style Clip-on
Receptacle Type U
Size Series Medium Size 12
Type Receptacle
Class 09/12/17 - Fast Lead Captive Screws

Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Fast Lead Receptacle, Medium Size, Clip-on, U, Steel, Zinc Immersion Coating