12-11-303-11
Fast Lead Screw, Medium Size, Slotted Recess, 1.9mm (.07 in) Max. Outer Panel, Steel, Zinc Plate, Bright chromate, plus sealer
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Chromate plus sealer |
| Head Style | Slotted Recess |
| Material Thickness | 9.50 |
| Max Outer Panel Thickness (mm) | 1.90 |
| Head Diameter | 12.70 |
| Size Series | Medium Size 12 |
| Length | 18.70 |
| Type | Screw |
| Class | 09/12/17 - Fast Lead Captive Screws |
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.