12-11-205-11

Fast Lead Screw, Medium Size, Slotted Recess, 4.5mm (.18 in) Max. Outer Panel, Steel, Zinc Plate, Bright chromate, plus sealer

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Chromate plus sealer
Head Style Slotted Recess
Material Thickness 6.40
Max Outer Panel Thickness (mm) 4.50
Head Diameter 12.70
Size Series Medium Size 12
Length 15.50
Type Screw
Class 09/12/17 - Fast Lead Captive Screws
baadee2c9a9040c26ab8927f1885af964bb2d625298fe771cbd382d3fba83580 18.221.150.61
please type in at least 2 letters...
Loading...