R4-EM Electronic Rotary Latches

Easy to install and maintain, the R4-EM-05 delivers the convenience of electronic access control with the security of a proven, robust, rotary latch designed in a compact, integrated package. Easy push-to-close operation and electronic actuation simplify access across a wide variety of applications. An integrated sensor provides feedback on latch status, and a an optional door sensor provides feedback on door status.

R4-EM Electronic Rotary Latches

A gear-motor drive distinguishes the R4-EM latch from competitive solenoid driven electromechanical latches – with lower power requirements, higher load capability, and a better feel to latch operation. The delayed re-lock version provides the flexibility of controlling the unlock time while monitoring remotely with an integral microswitch option.

  • Proven rotary latch design provides durable, vandal-resistant security
  • Compact latch housing minimizes space requirements and maintains clean, concealed exterior surfaces
  • 12-24v DC operation and 2-wire or 3-wire input options, and the ability to accommodate multiple input signals offers versatility for installation and integration with new or existing access control systems
  • Accepts signals from various types of access control systems including wireless RF key fobs or RFID cards, numeric keypads, biometric devices, or computer/network control systems
  • Integrated solution and simple, two-bolt mounting enables low install cost
  • Convenient mechanical override enables manual release during power failure
  • Concealed two-hole mounting
  • Delayed re-lock version provides flexibility of controlling the unlock time
  • Optional internal microswitch for latch open/close output signal
  • Available with standard sealed or non-sealed connector, or without connector
  • Kick out and pull open styles to suit different application security requirements
  • Optional integrated magnetic reed switch striker sensor for true door open/closed status
  • Corrosion resistant plated-steel and stainless steel outer casing options for outdoor use
  • Lightweight plastic construction version for light duty applications
  • Extended housing version for added security
  • Rear or side mount mechanical override options
  • Outdoor version electronic actuator sealed to IP55 standard

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing R4-EM Electronic Rotary Latches

View as Grid List

Items 1 to 202

Set Descending Direction
7bc059d3fa58476b3c97ae6f5630c47f8bc1dcbd07b6b331e24992f8d551a379 18.222.233.22
please type in at least 2 letters...
Loading...