R4-EM-R13-161

Electronic Rotary Push-to-Close Latch, Auto Relock, With Cam Switch, Non-sealed Connector, Thru Hole Thread, Steel, Zinc Plate, Bright chromate Housing

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Access Restriction Electronic Access
Thread or Hole Type Thru Hole
Trigger Style Rear Trigger
Installation Rivet / Screw
Profile Concealed / Internal
Voltage 12-24 V
Connector Options Non-sealed Connector
Re-Lock Type Auto
Microswitch Cam Switch
Class R4-EM - Electronic Rotary Latches
Trigger Spring Strong Kickout

Easy to install and maintain, the R4-EM-05 delivers the convenience of electronic access control with the security of a proven, robust, rotary latch designed in a compact, integrated package. Easy push-to-close operation and electronic actuation simplify access across a wide variety of applications. An integrated sensor provides feedback on latch status, and a an optional door sensor provides feedback on door status.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.