R4-EM-05A00-150

Electronic Rotary Push-to-Close Latch, Auto Re-Lock, With Door & Latch Sensor, 4.5mm Thru Hole, PC/ABS Plastic Housing, Individually Packaged

Request a Quote
Specifications
Material Plastic
Access Restriction Electronic Access
Thread or Hole Type M6 X 1.0
Trigger Style Side Trigger
Installation Rivet / Screw
Profile Concealed / Internal
Size Series Small Size
Voltage 5-12 V
Connector Options Non-sealed Connector
Re-Lock Type Delayed
Packaging Individually Packaged
Microswitch Door and Latch Status Switch
Class R4-EM - Electronic Rotary Latches
Trigger Spring Strong Kickout

Easy to install and maintain, the R4-EM-05 delivers the convenience of electronic access control with the security of a proven, robust, rotary latch designed in a compact, integrated package. Easy push-to-close operation and electronic actuation simplify access across a wide variety of applications. An integrated sensor provides feedback on latch status, and a an optional door sensor provides feedback on door status.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Electronic Rotary Push-to-Close Latch, Auto Re-Lock, With Door & Latch Sensor, 4.5mm Thru Hole, PC/ABS Plastic Housing, Individually Packaged