B7 - Sliding Flush Latches

Here's the ultimate recess-mounted slide latch housing – one that can be mounted completely behind the door panel, by welding, rivets, or a thin-profile flush-mount trimplate with integral mounting studs. Spring-loaded latch slide operates from inside or outside of enclosure, opens quickly, and closes with just a push

B7 - Sliding Flush Latches

Latch housing mounts to interior of door panel, with or without optional mounting trimplate on exterior of panel. When used without trimplate or optional keylock option, limits on panel thickness are virtually eliminated.

  • Wide opening offers ample room to actuate latch with multiple fingers
  • Wide latching slide adds strength and stability, ensures even latching
  • Latch used without trimplate may be installed by welding or using rivets or screws
  • Black powder-coated finish
  • Optional trimplate hides mounting hardware
  • Keylock option available for all sizes
  • Flammability Rating: UL94-HB

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing B7 - Sliding Flush Latches

View as Grid List

8 Items

Set Descending Direction
  1. No more items to load
ed6c305ade1d61c6e34899ff82475f14eb531ffe82f23b49492a3cb27f4795f9 18.190.24.245
please type in at least 2 letters...
Loading...