B7-20-301-10
Sliding Flush Latch
Access Restriction | Key Locking |
---|---|
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 5.50 |
Profile | Low Profile |
Size Series | Small Size |
Class | B7 - Sliding Flush Latches |
Here's the ultimate recess-mounted slide latch housing – one that can be mounted completely behind the door panel, by welding, rivets, or a thin-profile flush-mount trimplate with integral mounting studs. Spring-loaded latch slide operates from inside or outside of enclosure, opens quickly, and closes with just a push
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review