B7-50-501-10

Sliding Flush Latch

Request a Quote
Specifications
Access Restriction Key Locking
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 4.80
Profile Low Profile
Size Series Large Size
Class B7 - Sliding Flush Latches

Here's the ultimate recess-mounted slide latch housing – one that can be mounted completely behind the door panel, by welding, rivets, or a thin-profile flush-mount trimplate with integral mounting studs. Spring-loaded latch slide operates from inside or outside of enclosure, opens quickly, and closes with just a push

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Sliding Flush Latch