TM - Transom Door Latch

Sleek styling, low-profile simplicity, a solid feel, and corrosion-resistant performance make this latch a natural choice for applications that do not require keylocking security— such as transom doors, fly bridges, or refrigerator doors. And an electropolished finish ensures that there's no need to compromise looks for performance – in marine, RV, industrial, or commercial applications.

TM - Transom Door Latch

Marine-grade construction – CF-8M, the nominal cast equivalent of 316SS – provides long-lasting performance in harsh marine environments. An ample handhold provides an easy grip – even with wet hands – for transom doors, flying bridge doors, windshields, and more.

  • Smooth, low-profile design minimizes protrusion and the potential for snagging people, clothing, or gear
  • An internal O-ring design dampens the closing action to provide a smooth gentle feel
  • The freely rotating handle – 90 degrees in either direction – includes an adjustment for optimum holding tension
  • Adjustability also allows for variances between door and frame
  • Concealed mounting hardware enhances the installed look
  • Fits a variety of door thicknesses

Part number search

-   Use the filters to find the right part number for your project

You are viewing TM - Transom Door Latch

View as Grid List

2 Items

Set Descending Direction
  1. No more items to load
c1cbaf977616d318ff63aec0a857eb1704206ed08886101fea0e75709fccf6e6 3.133.136.4
please type in at least 2 letters...
Loading...