TM-99-1

Transom Door Latch, Large, Recessed Keeper

Request a Quote
Specifications
Material 316 Stainless Steel
Color/Appearance Polished
Class TM - Transom Door Latch

Sleek styling, low-profile simplicity, a solid feel, and corrosion-resistant performance make this latch a natural choice for applications that do not require keylocking security— such as transom doors, fly bridges, or refrigerator doors. And an electropolished finish ensures that there's no need to compromise looks for performance – in marine, RV, industrial, or commercial applications.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Transom Door Latch, Large, Recessed Keeper