TM-10-101-24
Transom Door Latch, Exposed Keeper
| Material | 316 Stainless Steel |
|---|---|
| Color/Appearance | Polished |
| Access Restriction | No Restriction |
| Operation | Right and left in or out |
| Actuator Type | Push Button Handle |
| Handle Style | Standard Style Handle |
| Class | TM - Transom Door Latch |
Sleek styling, low-profile simplicity, a solid feel, and corrosion-resistant performance make this latch a natural choice for applications that do not require keylocking security— such as transom doors, fly bridges, or refrigerator doors. And an electropolished finish ensures that there's no need to compromise looks for performance – in marine, RV, industrial, or commercial applications.