MF - Flush and ProFlush Sliding Door Latches

Internally contained actuation handle creates a flush profile on thin panel doors to eliminate snags and permit doors to fit completely into recessed pockets. Available in multiple finishes and with curved or angled contour to satisfy most design formats. Fully sealed ProFlush model provides watertight fit and other advantages

MF - Flush and ProFlush Sliding Door Latches

Designed specifically for quick, easy installation on 12.5 mm (.50") doors, can also accommodate thinner profile doors, when used with spacer accessory.

  • Flush-face design permits a greater range of movement, allowing doors to travel into fully recessed pockets.
  • Integrated keylock options provide security, with the ability to use a single key among all Southco "One Look, One Lock" latches in your installation
  • Simple design installs quickly into rectangular panel cutout, using one threaded fastener
  • Stylish ProFlush watertight model adds three-point adjustment for snug fit and an option for greater locking security
  • Child safety feature prevents door being locked from the inside
  • Latch ships with striker and two keys
  • Multiple finish options complement virtually any decor
  • Rectangular shaped design available in multiple material/finish options – stainless steel, clear anodized aluminum, black anodized aluminum, and white powder coated finish.
  • Oval and square shaped design available in stainless steel material/finish
  • "Star Lock" option of ProFlush model uses three-axis pin tumbler lockplug for enhanced security
  • ProFlush model also offers grip handle option
  • Optional spacer accessories, available in black or clear anodized aluminum, adapts shaped latches to doors as thin as 9 mm (.354") thickness

Part number search

-   Use the filters to find the right part number for your project

You are viewing MF - Flush and ProFlush Sliding Door Latches

View as Grid List

17 Items

Set Descending Direction
  1. No more items to load
60bb1cb5d878ce76dafc2efb2a87da271c1d83ba1b89987103b079c286040fb4 3.15.20.220
please type in at least 2 letters...
Loading...