MF-02-110-70

Flush Entry Door Latch, Key Locking, Weather Proof Design, Fits 12.7 (.50 in) Door Thickness, Aluminum, White Powder Coated

Request a Quote
Specifications
Finish Powder Coat
Color/Appearance White
Access Restriction Key Locking
Sealed Yes
Min. Outer Panel Thickness (mm) 10.00
Max Outer Panel Thickness (mm) 12.70
Profile Flush
Operation Sliding Door
Class MF - Flush and ProFlush Sliding Door Latches

Internally contained actuation handle creates a flush profile on thin panel doors to eliminate snags and permit doors to fit completely into recessed pockets. Available in multiple finishes and with curved or angled contour to satisfy most design formats. Fully sealed ProFlush model provides watertight fit and other advantages

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Flush Entry Door Latch, Key Locking, Weather Proof Design, Fits 12.7 (.50 in) Door Thickness, Aluminum, White Powder Coated

920b3c24095ed6e2be6940cfdad601f0faf1609f379ced64dd00d49f2c421cc2 52.14.12.204
please type in at least 2 letters...
Loading...