MF-03-110-50
Flush Entry Door Latch, Key Locking, Sealed Design, Fits 12.7 (.50 in) Door Thickness, Aluminum, Black Anodized
Material | Aluminum Alloy |
---|---|
Finish | Natural |
Color/Appearance | Black |
Access Restriction | Key Locking |
Sealed | Yes |
Min. Outer Panel Thickness (mm) | 10.00 |
Max Outer Panel Thickness (mm) | 12.70 |
Profile | Flush |
Operation | Sliding Door |
Class | MF - Flush and ProFlush Sliding Door Latches |
Internally contained actuation handle creates a flush profile on thin panel doors to eliminate snags and permit doors to fit completely into recessed pockets. Available in multiple finishes and with curved or angled contour to satisfy most design formats. Fully sealed ProFlush model provides watertight fit and other advantages
Write Your Own Review