M4 - Modular Latching System

The M4 Modular Latching System provides consistent, compressive sealing under high pressure is designed for safe, simple and secure latching of thick panels or insulated doors, such as those found on pressurized HVAC equipment. This highly adjustable latch can accommodate a wide range of panel thicknesses and account for high dimensional variation within enclosures.

M4 - Modular Latching System

The highly adjustable M4 Modular Latching System offers sealed latching for outdoor applications.

  • Modular system accommodates doors up to 4 inches (100mm) thick
  • Provides ¼ inch (6.5mm) of gasket compression
  • Plastic handle allows ease of use, minimizes heat transfer and is removable for shipment
  • Multi-point latching options ensure complete latching and minimize panel holes
  • Internal release handle and pressure release features for safe ingress and egress 
  • Single point and multi-point configurations
  • Non-locking, key-locking, tool access and padlocking variations
  • Compression and simplified cam latch options
  • Optional internal release handle
  • Optional pressure release bracket for safe release
 
  • Tested to internal pressures of up to 20 inches of water column
  • NEMA 4X rated
  • IP65 rated

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing M4 - Modular Latching System

View as Grid List

35 Items

Set Descending Direction
  1. No more items to load
da6d6b61962561f10322c71139d07c6c4bcf4fdf3ea66b2746dafb00d23eb828 3.147.74.223
please type in at least 2 letters...
Loading...