M4-20-125-20
M4 Cam Latch Shaft
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Sealed | Yes |
Min. Outer Panel Thickness (mm) | 18.60 |
Max Outer Panel Thickness (mm) | 31.40 |
Actuator Type | Cylinder Lock |
Latching Points | Single or Three - Point |
Class | M4 – Modular Latching System |
The M4 Modular Latching System provides consistent, compressive sealing under high pressure is designed for safe, simple and secure latching of thick panels or insulated doors, such as those found on pressurized HVAC equipment. This highly adjustable latch can accommodate a wide range of panel thicknesses and account for high dimensional variation within enclosures.
Write Your Own Review