M4-20-1102-20
M4 Cam Latch Shaft
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Sealed | Yes |
| Min. Outer Panel Thickness (mm) | 95.60 |
| Max Outer Panel Thickness (mm) | 108.40 |
| Class | M4 – Modular Latching System |
The M4 Modular Latching System provides consistent, compressive sealing under high pressure is designed for safe, simple and secure latching of thick panels or insulated doors, such as those found on pressurized HVAC equipment. This highly adjustable latch can accommodate a wide range of panel thicknesses and account for high dimensional variation within enclosures.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review