F6 - Retractable Door Removal Hinges

Offering a variety of retractable and removable pin designs, F6 hinges permit tool-free door removal for easier end-user access across a wide range of size and strength requirements.

F6 - Retractable Door Removal Hinges

Multiple sizes, constructions, and frame leaf options accommodate a variety of enclosure constructions, and enable door and frame leaves to be installed independently for greater fabrication flexibility.

  • Metal hinges deliver strength and durability for heavier cabinet door applications
  • Engineered plastic quick-release hinge provides a lightweight, non-conductive, non-corrosive option with dual hinge points for greater stability
  • Spring-loaded retractable pin designs lock into retracted position for easier door installation/removal and lock into engaged position for secure operation
  • Range of sizes to accommodate a variety of application demands
  • Plastic, steel and stainless steel materials
  • Heavy-duty version (94X Series) offers two frame-leaf configurations - flat frame leaf and formed frame leaf
  • Standard-duty version (90X Series) offers formed frame leaf in three offset sizes to accommodate various frame configurations

Part number search

-   Use the filters to find the right part number for your project

You are viewing F6 - Retractable Door Removal Hinges

View as Grid List

22 Items

Set Descending Direction
81410c1491a80c0aac971b88b65911daac12164851acea9e996be719e82ba365 18.191.223.177
please type in at least 2 letters...
Loading...