The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
F6-22-N1-3W1
Removable Hinge, Concealed Assembly
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Strength Rating
4.00
Class
F6 - Retractable Door Removal Hinges
Offering a variety of retractable and removable pin designs, F6 hinges permit tool-free door removal for easier end-user access across a wide range of size and strength requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Parsons Aerocessories Limited
Stoney Creek ON CANADA
350
2026-03-31
sales@parsonsaero.com
1.905.664.6203
DB Roberts Co.
Wilmington MA USA
344
2026-04-16
sales@dbroberts.com
1.800.773.5388
Marek Industrial, a.s.
Brno CZ
70
2026-03-31
info@marek.eu
+420 541 420 811
Zygology Ltd
Oxford UK
47
2026-03-23
sales@zygology.com
+44 (0)1844 266020
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
4
2026-04-08
info@global-dtech.com
+34 91 661 20 79
TCH Sales Incorporated
Toronto ON Canada
2
2026-04-16
info@tchweb.com
1.416.299.0089
Nappco Fastener Company
Houston, TX USA
1
2026-04-02
southcoh@nappco.com
1.800.580.2521