The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
F6-22-S1-3W1
Removable Hinge, Concealed Assembly
Specifications
Material
Stainless Steel
Strength Rating
4.00
Class
F6 - Retractable Door Removal Hinges
Offering a variety of retractable and removable pin designs, F6 hinges permit tool-free door removal for easier end-user access across a wide range of size and strength requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
150
2026-06-12
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
107
2026-06-12
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
48
2026-06-01
sales@htfinc.com
1.800.466.1940
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
15
2026-06-02
info@global-dtech.com
+34 91 661 20 79
Zygology Ltd
Oxford UK
14
2026-06-09
sales@zygology.com
+44 (0)1844 266020
Parsons Aerocessories Limited
Stoney Creek ON CANADA
12
2026-05-29
sales@parsonsaero.com
1.905.664.6203
Dean Lewis Associates
Hayward CA
3
2026-05-18
sales@deanlewisassociates.com
510-785-9650
Steeves Agencies Inc
Winnipeg MB CANADA
3
2026-05-29
sales@steeves.ca
204.474.1239
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2026-06-09
info@zinorm.de
+49 (0) 4102 677 12 0
CASH COMPONENTES
Sao Paulo SP Brasil
2
2026-05-21
info@cash.com.br
55.11.3974.8312
Nappco Fastener Company
San Antonio, TX USA
2
2026-06-04
southcos@nappco.com
1.800.580.2521