NY-5P-53-1-53
NYLATCH Panel Fastener Plunger, 7.9 mm (.313 in) Diameter, Easy Grip Head Style, Nylon, Blurple
Material | Nylon |
---|---|
Color/Appearance | Blurple |
Head Style | Easy Grip |
Head Diameter | 7.95 |
Size Series | Large Size |
Class | NY - NYLATCH Two-Piece Panel Fasteners |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review