The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Receptacle, Size 3
D4-S3-175ZCTNA
DZUS® Quarter-Turn Receptacle, Size 3
Specifications
Receptacle Type
S-Spring
Size Series
Size 3
Type
Receptacle
Class
D4 - DZUS® Standard-Line Quarter-Turn Fasteners
Cage Code
72,794.00
DFCI Number
1219-3175-Z3CT
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
13
2025-01-21
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
9
2025-01-18
sales@dbroberts.com
1.800.773.5388
be0df9cbde78820544c6f610af7ee3aa506bff8b48b52fc7af505de2381f9c01
18.188.99.207
please type in at least 2 letters...