The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Retainer, Size 5
D4-GH5SSPSNA
DZUS® Quarter-Turn Retainer, Size 5
Specifications
Size Series
Size 5
Class
D4 - DZUS® Standard-Line Quarter-Turn Fasteners
Cage Code
72,794.00
DFCI Number
127H-5-SS-PAS
Mil-Spec
MIL-F-5591C
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
503
2025-01-22
info@biscoind.com
1.800.323.1232
b113c5423deb5b5758eb39682106f44f729fee1993fd996cac2c32d5ff2d9099
3.144.27.113
please type in at least 2 letters...