The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Retainer, Size 65
D4-GA65-375RNNA
DZUS® Quarter-Turn Retainer, Size 65
Specifications
Size Series
Size 65
Class
D4 - DZUS® Standard-Line Quarter-Turn Fasteners
Cage Code
72,794.00
DFCI Number
1271-65375-RN
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
No stock is available for this product.
4d5acd95d84ae5b15cbb96410881e131d9a00fc81e421532da68256a43269dd3
18.225.117.204
please type in at least 2 letters...