The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Stud, Size 3, Slotted Flush
D4-FJ3-30SSNA
DZUS® Quarter-Turn Stud, Size 3, Slotted Flush
Specifications
Head Style
Slotted Flush
Size Series
Size 3
Type
Stud
Class
D4 - DZUS® Standard-Line Quarter-Turn Fasteners
Cage Code
72,794.00
DFCI Number
126J-330-SS
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
100
2024-12-23
info@hardwarespecialty.com
1.508.481.8622
cec1d7e59fc7c4687b8d17b4ec46081a29dca8fcf99e2c1bbb6239e6cd83449c
13.59.79.15
please type in at least 2 letters...