The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Stud, Size 3, Wing
D4-AJW3-40ZBCNA
DZUS® Quarter-Turn Stud, Size 3, Wing
Specifications
Head Style
Wing
Size Series
Size 3
Type
Stud
Class
D4 - DZUS® Standard-Line Quarter-Turn Fasteners
Cage Code
72,794.00
DFCI Number
121J-W340-Z3C
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
No stock is available for this product.
52fbfb2b9a61a0e6661edcbaad5a64997919f8e613f25c63abb897d514bc4c90
3.145.56.43
please type in at least 2 letters...